background-waves

00556070

Product Status| Obsoletei

00556070

Complete Coil 24V-Abs 5P/80 Lu.4.5 | Series: ABS 24V - Large
info

7-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with medium size 40mm turn diameter.

The coils are available with plugs according to ISO 1185 for the normal connector and ISO 3731 for the supplementary connector, with aluminum body. All coils are available in several versions with working lengths between 3 and 4.5m.

  • Standards: Conforms to ISO 1185, ISO 3731 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents.
  • The coils are available with a steel cable guards.
  • The coils are available with plugs in aluminum.
PropertyValue
Voltage Rating (V)
24
Cable Material
HYTREL
Cable Cores
2x4+3x1.5 mmq
Housing
Plastic
Cable Diameter Mm
13.5

00556070 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00556070Complete Coil 24V-Abs 5P/80 Lu.4.5

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.