background-waves

00557970

Product Status| Obsoletei

00557970

Coil 24V Ebs Lu.3.5 D.80 | Series: EBS 24V - Large
info

12V electrical coils with ABS are used to connect a trucks tractor and a semitrailers in the commercial vehicles sector, conforming to ISO 7638-1 and ISO 7638-2. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

The cables conform to ISO 4141 with external sheath made of Polyurethane (TPU) and are available only with small size 30mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • Polyurethane version has 3.5 m and 4.5 maximum extensible length.
  • All coils are available with a bending protection grommet.
PropertyValue
Voltage Rating (V)
24
Cable Material
HYTREL
Cable Cores
2x4+5x1.5 mmq
Cable Diameter Mm
13.5

00557970 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00557970Coil 24V Ebs Lu.3.5 D.80

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.