75920-10 - 75920 Series

1304089049 75920 side
Roll Over to Zoom
1304089049 75920 side   1304970543 75920lockout     1365784217 75921  

The 75920 Series Battery Disconnect Switches are high amp capacity, IP67 sealed, heavy-duty products that provide reliable emergency power cut-off. The switches are designed to be used up to 300 A at 12 Vdc or 200 A in 36 Vdc applications, which allows you to apply the switch in a variety of vehicles. Applications include vehicle electrical systems such as heavy truck, off-road, construction, emergency vehicles, material handling, refuse collection, mining, agricultural or marine.

Features & Benefits

  • High amperage capacity: 300A at 12V DC.
  • Can be used in high side or low side applications.
  • Waterproof and dustproof to IP67. Which means the switch can be mounted in exposed locations.
  • Composite engineered polymer housing will not rust or corrode. Tested per SAE 1455 for salt, calcium chloride & magnesium chloride.
  • Large red knob is easy to operate with gloved hands; 90º switch travel makes it easy to identify the switch position.
  • Built-in lockout satisfies OSHA requirements for an energy isolation device.
  • Attractive styling suitable for in cab mounting close to driver.
  • Large divider on base prevents accidental shorting of high energy cables.
  • Fits standard Master Disconnect mounting pattern

75920 360 view

  75920 Shown

Property (Mouseover for details) Value
Package Type Bulk
Description Battery Disconnect Switch 300A 36V SPST
Actuator Red Knob
Case Engineering thermoplastic
Inrush rating (2 seconds) 2000A
Contacts Copper
Max voltage rating 36V
Max total continuous current 300A
Sample capable No
StockCheck Yes

pdf icon 75920 Battery Disconnect Switches Datasheet

Part Number: 75920, 75920-05, 75920-10, 75921, 75921-10 - Replaces hotfeed D-618

75920-10 Series 2D Prints