M-284-09-BP - M-284 Series

Roll Over to Zoom
  • Single Pole Master Disconnect Switch with long mounting stem
  • For 6-36V DC systems.
  • 250A at 6V, 125A aty 12V intermittent. 40A at 6V, 20A at 12V continuous. 
  • UL Marine listed / UL Ratings are conservative
  • Chrome-plated lever
  • Silver contacts
Property (Mouseover for details) Value
Package Type Bulk
Description Battery Disconnect Switch 175A 36V SPST Marine Grade w/Faceplate
Actuator Chrome Lever
Case Brass
Inrush rating (2 seconds) 1000A x 15 sec.
Contacts Silver
Max voltage rating 36V
Max total continuous current 175A
Sample capable No
StockCheck Yes