background-waves

08075161

Product Status| Activei

08075161

TGC/MGE-MS7 +/- 12-24V | Series: 08075062
info

The 08075062 Series 32V 250A Waterproof Bi-Stable Magnetic Battery Disconnect Switch is a single-pole, single-throw (SPST) current isolating switch designed for use in commercial vehicles, including heavy trucks, construction equipment, and more. Thanks to its waterproof IP67/X9K rating, this series is also suited for use as a marine battery disconnect switch.

While traditional current isolating switches require a minimum current when they are turned on, models with "magnetic ON-OFF position" absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as “bi-stable with zero consumption,” their switches turn to closed or open state of the electric circuit.

This model of the 08075062 Series automotive battery disconnect switch (08075161) features positive or negative disconnection, a 7-way DIN connector, and a 30-second, 60-second, 180-second, or 360-second time delay. This configuration also has a 2A auxiliary contact.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2000
Maximum DC Voltage (V)
24
Hardware
2000
Intermittent Time
IP67 IP69K
Mounting Method
24
Temperature Minimum Celsius
85
  • Positive or negative disconnection
  • 7-way DIN connector
  • Time delay of 30 seconds, 60 seconds, 180 seconds, or 360 seconds
  • 2A auxiliary contact
  • Brass hardware included

08075161 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
08075161TGC/MGE-MS7 +/- 12-24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.