background-waves

08097461

Product Status| Obsoletei

08097461

Bms Tgc/Rmcde 24V Sep.Feed. (+E-)2P | Series: 08097300
info

The dual pole remote control current isolating switches series are encased in a plastic housing, and are turned on or off with the ignition key or a remote control; with a minimum absorption of current.

In this series we also offerpart numbers where the coil is fed separately and disconnects either the negative or the positive pole.

  • 250A continuous current rating
  • Waterproof IP65
PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Maximum DC Voltage (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24

08097461 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
08097461Bms Tgc/Rmcde 24V Sep.Feed. (+E-)2P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.