background-waves

880062-BP

Product Status| Activei

880062-BP

Switch Master Panel Mt | Series: SR
info

Stainless steel hardware and tin-plated copper studs. Can be installed in locations with limited space behind the panel.

PropertyValue
Current Rating (Continuous) in Amps
300
Maximum DC Voltage (V)
32
Circuitry
SPST
Ingress Protection
IP67, IP69K
Actuator
Plastic Knob
Contacts
Copper
Housing
Engineering Thermoplastic
Humidity
0 - 95% RH
Agency Approval - Shock
50 G
Agency Approval - Vibration
10 G
Terminal size
3/8-16 x 7/8 Long
  • Isolates batteries and stops battery drain when vehicle is stored. Also cuts power to battery for safety during vehicle maintenance.
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
  • Available with integral holes to accept lockout/tagout. No need to purchase additional hardware.
  • Corrosion-resistant plastic case ingress protected to IP67/IP69K dustproof and waterproof ratings
  • Can be installed where behind-panel space is limited: Unit depth is 3” from knob front to end of studs.
  • Stainless steel hardware and tin-plated copper contacts minimize resistance in harsh environments.

880062-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880062-BPSwitch Master Panel Mt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.