background-waves

880175-0001

Product Status| Activei

880175-0001

Switch Master TR 2 Pole 500A, RED | Series: TR
info

Cut all battery power to vehicle electrical systems with the TR Series 32V 500A 2-Pole Waterproof Master Battery Disconnect Switch with Red Knob (880175-0001). The dual-pole, single-throw (DPST) switch works in heavy-duty truck, construction, emergency vehicle, bus and transit, military, and agricultural applications requiring the switching of two circuits or both positive and negative.

You can feel confident mounting this master battery disconnect switch in exposed locations thanks to its IP67 and IPX9K waterproof and dustproof ratings as well as its high shock and vibration tolerance.

The dual battery disconnect switch can be used to disconnect one or two batteries in either the positive or negative line, and it can be used to switch two vehicle voltage circuits simultaneously (24V and 12V).

Integrated lock-out/tag-out (LOTO) capability in either the on or off position using a padlock or hasp (not included) helps ensure personnel safety and vehicle security.

PropertyValue
Current Rating (Continuous) in Amps
500
Maximum DC Voltage (V)
48
Circuitry
DPST
Ingress Protection
IP67, IP69K
Actuator
Red Knob
Contacts
Silver Plated Copper
Housing
Engineering Thermoplastic
Agency Approval - Vibration
8 G
Temperature Maximum (°C)
85
Terminal size
M12 x 25mm
  • Maximum continuous current of 500 A per circuit with two 4/0 input and two 4/0 output cables
  • Maximum continuous current of 350 A per circuit with one 4/0 input and one 4/0 output cable
  • Red knob

880175-0001 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880175-0001Switch Master TR 2 Pole 500A, REDPdf IconCoC_RoHS9_880175-0001

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.