background-waves

ATS2D1GNC

Product Status| Activei

ATS2D1GNC

ATS2D1G NC LFS | Series: ATS
info

When designers of security and anti-tamper systems – as often seen in smart meters and similar products – need an anti tampering switch, they turn to ATS series of anti-tampering switches. ATS switches are IP54 sealed to withstand harsh environments and feature vertical detect and a normally closed function.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Rating - Maximum Current
50 mA
Contact Plating
Silver
Electrical Height
Min 2.5 mm
Mechanical Life Cycles
5000
Electrical Rating - Released - Voltage
Min 0.02 Volt / Max 32 Volt
Ingress Protection
IP 54
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
G
Operating Force
Max 2 N
Height
3.2
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Normally closed function
  • Vertical detect
  • Reliable long time compression
  • IP54
  • Tape & reel
  • RoHS compliant and compatible

ATS2D1GNC Applications

Highlights Section

  • Smart meters
  • Alarm systems
  • Anti-tamper devices

ATS2D1GNC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y56B2D120FPLFSATS2D1G NC LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.