background-waves

DDS004

Product Status| Activei

DDS004

SWITCH DDS004 | Series: DDS
info

DDS series micro mini thru-hole detect switches feature a low actuation force (less than 40g), a choice of vertical or horizontal actuation and a 2mm overtravel feature, making them ideal for detecting the presence of a mechanical device. Typically used in the medical device and consumer electronics industries, DDS switches are known for being long-lasting and compact.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
100 mA
Contact Plating
Silver
Electrical Life Cycles
50000
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Operating Force
Max 0.44 N
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Vertical or horizontal actuation
  • 2mm overtravel—Ideal for detector applications
  • Low actuations force (less than 40 grams)
  • RoHS compliant and compatible

DDS004 Applications

Highlights Section

  • Detect the presence of a mechanical device
  • Medical devices
  • Consumer electronic devices

DDS004 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DDS004SWITCH DDS004

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.