background-waves

DS-02005-A(LV)

Product Status| Activei

DS-02005-A(LV)

DS-02005-A(LV) | Series: DS
info

The DS series detect switch is designed to give audio & visual equipment, appliance, and consumer electronics designers the high-performing yet compact switch they need to create a successful product. Known for their quality and performance, the DS series is designed to be compact, can detect mechanical movement, and has a low actuation force.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
100 mA
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Seal
No
Washing Process - Compatibility
Not Compatible
Terminals Type
Solder Lugs
Operating Force
Max 0.5 N
Electrical Travel
Min 0.4 mm / Nominal 0.7 mm / Max 1 mm
Terminals Plating
Silver
Activation Orientation
Top actuated
Mounting Type
Post
Illumination
Not applicable
  • Compact design
  • Low actuation force
  • Detect mechanical movement
  • Left and right options
  • Right angle options

DS-02005-A(LV) Applications

Highlights Section

  • Computer peripherals
  • Office equipment
  • Consumer electronics
  • Appliances
  • Audio and visual equipment

DS-02005-A(LV) Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HADS0022DS-02005-A(LV)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.