background-waves

Series: FDSD

Micro Mini Side Actuated Detect Switches
Product Status| Activei
info

FDSD is the newest introduction into the detect family switches. They are miniature in package size which is ideal for applications where side vertical detection is required. It is PCB mounted and the typical applications are consumer electronics and medical devices.

  • Extremely small package size
  • Vertical Side Actuation
  • Flat or Bending Terminations
  • Long Travel Type
  • RoHS Compatible and Compliant

FDSD Parts

FiltersFilters

FDSD Applications

Highlights Section

  • Consumer electronics
  • Medical devices
  • Safety control devices

Series: FDSD Resources