background-waves

FDSG002R

Product Status| Activei

FDSG002R

SWITCH FDSG002R | Series: FDSD
info

FDSD is the newest introduction into the detect family switches. They are miniature in package size which is ideal for applications where side vertical detection is required. It is PCB mounted and the typical applications are consumer electronics and medical devices.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
10 mA
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Seal
None
Terminals Plating
Silver
Operating Force
Max 0.39 N
Activation Orientation
Side actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Extremely small package size
  • Vertical Side Actuation
  • Flat or Bending Terminations
  • Long Travel Type
  • RoHS Compatible and Compliant

FDSG002R Applications

Highlights Section

  • Consumer electronics
  • Medical devices
  • Safety control devices

FDSG002R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FDSG002RSWITCH FDSG002R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.