background-waves

FDSE001R

Product Status| Activei

FDSE001R

SWITCH FDSE001R | Series: FDSE
info

The FDSE series are really miniature in package size which is ideal for applications that require angled detection. It is mounted on PCB and typical applications are consumer electronics and medical devices.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Rating - Maximum Current
1 mA
Contact Plating
Silver
Electrical Height
Min 1.5 mm
Electrical Life Cycles
50000
Electrical Rating - Activated - Voltage DC
Min 3 Volt / Max 5 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
G
Operating Force
Max 0.35 N Max 35 gf
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Extremely small package size
  • Angled actuation
  • Flat or bending terminations
  • Long travel type
  • RoHS compatible and compliant

FDSE001R Applications

Highlights Section

  • Consumer electronics
  • Medical devices
  • Safety control devices

FDSE001R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FDSE001RSWITCH FDSE001R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.