background-waves

HDP001R

Product Status| Activei

HDP001R

SWITCH HDP001R | Series: HDP
info

The HDP series of micro mini side actuated surface mount detect switches are engineered to give designers their option for a right or left side switch, while retaining a low profile. HDP switches are used most often in devices for the medical device or consumer electronics industries – and are recognized for giving designers a long lifecycle switch with a soft actuation force.

PropertyValue
Circuitry
DPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Rating - Maximum Current
1 mA
Contact Plating
Silver
Electrical Travel
Min 0.15 mm
Electrical Height
Min 2.71 mm / Nominal 2.96 mm / Max 3.21 mm
Mechanical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Operating Force
Max 0.27 N Max 28 gf
Activation Orientation
Side actuated
Color & Finish
black
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Low profile
  • Side actuation
  • Right and left options available
  • Low actuation force
  • Lead free and halogen free

HDP001R Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Medical devices
  • Mobile Communications
  • ATCA and MicroTCA devices

HDP001R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HDP001RSWITCH HDP001R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.