background-waves

Series: HDS

Micro Mini Side Actuated Surface Mount Detect Switches
Product Status| Activei
info

HDS series switches are micro mini side actuated surface mount detect switches, typically incorporated into leading product designs for consumer electronics, medical devices, and ATCA and MicroTCA devices. With a low profile – the package sits just 1.4mm off the PCB –the HDS switches come with optional top or side actuation and a choice of right or left options, meaning designers can use it no matter what their design specs are.

  • Low profile package sits just 1.4 mm off PCB
  • Design allows top or side actuation
  • Right and left options available
  • Low actuation force, 30 grams max
  • Pick and place compatible, available in tape & reel packaging
  • RoHS compliant and compatible

HDS Parts

FiltersFilters

HDS Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Medical devices
  • Mobile communications
  • ATCA and MicroTCA devices

Series: HDS Resources