background-waves

HDS001L

Product Status| Activei

HDS001L

SWITCH HDS001L | Series: HDS
info

HDS series switches are micro mini side actuated surface mount detect switches, typically incorporated into leading product designs for consumer electronics, medical devices, and ATCA and MicroTCA devices. With a low profile – the package sits just 1.4mm off the PCB –the HDS switches come with optional top or side actuation and a choice of right or left options, meaning designers can use it no matter what their design specs are.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
1 mA
Contact Plating
Silver
Electrical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Operating Force
Max 0.3 N
Activation Orientation
Top and Side actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Low profile package sits just 1.4 mm off PCB
  • Design allows top or side actuation
  • Right and left options available
  • Low actuation force, 30 grams max
  • Pick and place compatible, available in tape & reel packaging
  • RoHS compliant and compatible

HDS001L Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Medical devices
  • Mobile communications
  • ATCA and MicroTCA devices

HDS001L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HDS001LSWITCH HDS001L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.