background-waves

HDT0001

Product Status| Activei

HDT0001

SWITCH HDT0001 | Series: HDT
info

Designers of compact devices with high functionality requirements – such as consumer devices and medical devices – need switches that have a low profile and low actuation force. That’s where the HDT Series of micro mini surface mount detect switches come in. They’re designed to be quality, long-lasting switches that only allow a maximum actuation force of 35g – and are available with either top or side actuation, making it easy to incorporate the switch into your device design.

PropertyValue
Circuitry
SPST NO
Rating - Minimum Current
1 mA
Contact Plating
Silver
Mechanical Life Cycles
100000
Electrical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Operating Force
Max 0.34 N
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Activation Type
Momentary action
Illumination
Not applicable
  • Low profile package
  • Design allows top or side actuation
  • Low actuation force, 35 grams max
  • Pick and place compatible, available in tape & reel packaging
  • RoHS compliant and compatible
  • Halogen free

HDT0001 Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Medical devices
  • ATCA and MicroTCA devices

HDT0001 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HDT0001SWITCH HDT0001
HDT0001NPSWITCH SMT DETECT NO POST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.