background-waves

HDT0004

Product Status| Activei

HDT0004

SWITCH HDT0004 | Series: HDT
info

Designers of compact devices with high functionality requirements – such as consumer devices and medical devices – need switches that have a low profile and low actuation force. That’s where the HDT Series of micro mini surface mount detect switches come in. They’re designed to be quality, long-lasting switches that only allow a maximum actuation force of 35g – and are available with either top or side actuation, making it easy to incorporate the switch into your device design.

PropertyValue
Circuitry
SPST NO
Rating - Minimum Current
1 mA
Contact Plating
Silver
Mechanical Life Cycles
100000
Electrical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Seal
None
Terminals Type
Surface mount
Terminals Plating
Silver
Operating Force
Max 0.34 N
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Activation Type
Momentary action
Illumination
Not applicable
  • Low profile package
  • Design allows top or side actuation
  • Low actuation force, 35 grams max
  • Pick and place compatible, available in tape & reel packaging
  • RoHS compliant and compatible
  • Halogen free

HDT0004 Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Medical devices
  • ATCA and MicroTCA devices

HDT0004 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HDT0004SWITCH HDT0004

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.