background-waves

HS-2206-A1

Product Status| Activei

HS-2206-A1

HS-2206-A1 NS | Series: HS
info

The HS series hook switch is perfect for those in the telecommunications or computer peripheral industries looking to incorporate a quality switch for connecting headsets and phones, or for answering/hanging up telephones. With a wide variety of level designs available to choose from, the HS switch will help your product perform successfully.

PropertyValue
Circuitry
DPDT NO / NC
Activation Type
Momentary action
Contact Plating
Silver
Electrical Life Cycles
300000
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Mounting Type
Snap In
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Activation Orientation
Top actuated
  • Connect headsets and phones
  • Answer and hang up for telephone
  • Various lever designs

HS-2206-A1 Applications

Highlights Section

  • Telecommunication
  • Computer peripherals
  • Medical devices

HS-2206-A1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HAHS0002HS-2206-A1 NS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.