background-waves

K12BN1.52.5NOD1R

Product Status| Activei

K12BN1.52.5NOD1R

K12BN 1.5 2.5N OD 1R | Series: K12 D
info

K12 D high performance detect switch is perfect for off-road vehicles, joysticks, industrial electronics, and medical equipment. K12 D is designed for low-level switching and is made to last. It is compliant with the permanent actuation.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Rating - Minimum Current
10 mA
Contact Plating
Gold
Electrical Height
Min 12.7 mm / Max 13 mm
Mechanical Life Cycles
1000000
Electrical Rating - Released - Voltage
Min 2 Volt / Max 30 Volt
Ingress Protection
IP 40
Terminals Type
Thru Hole
Terminals Plating
Lead free tin
Operating Force
Min 1.75 N / Max 3.25 N
Height
13.5
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Overtravel up to 1.4 mm
  • Permanent actuation possible
  • Designed for low-level switching

K12BN1.52.5NOD1R Applications

Highlights Section

  • Off-road transportation
  • Industrial electronics
  • Joysticks
  • Medical equipment

K12BN1.52.5NOD1R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16H14230FPK12BN 1.5 2.5N OD 1R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.