background-waves

K12SDS1.53NO

Product Status| Activei

K12SDS1.53NO

K12SD S 1.5 3N O LFTX | Series: K12S D
info

K12S D high performance SMT detect switch is an illuminated detect product. Either IP40 or IP67 sealed, the switch is ready for use in any industrial, automotive or medical environment – and it complies with all RoHS requirements and permanent actuation. K12S D detect is known for its reliability. The switch is available in DPST, nomally close version and is compatible with an SMT lead-free soldering process.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
10 mA
Contact Plating
Gold
Electrical Height
Min 8 mm / Nominal 8.2 mm / Max 8.4 mm
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
Ingress Protection
IP 6X
Terminals Type
Surface mount
Terminals Plating
Lead free tin
Operating Force
Min 2 N / Nominal 3.5 N / Max 5 N
Height
9.1
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Harsh environment applications - IP67
  • Compatible with SMT lead free soldering process
  • Illuminated
  • Permanent actuation possible
  • High reliability / long life
  • DPST version available
  • RoHS compliant and Halogen free

K12SDS1.53NO Applications

Highlights Section

  • Automotive
  • Joysticks
  • Off-road transportation
  • Motorcycles
  • Industrial
  • Medical

K12SDS1.53NO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y54D10130000XFPK12SD S 1.5 3N O LFTX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.