background-waves

KDS33

Product Status| Activei

KDS33

SWITCH KDS33 | Series: KDS
info

KDS series intrusion switches are used to power intrusion/alarm switches in network desktop PCs, in cellular base stations and in telecommunications equipment. the KDS series are RoHS compliant, available in either N.O. or N.C. configurations and have an easily customizable wire harness length and connector. In addition, these switches are designed to slot mount directly into the chassis, helping to reduce installation costs.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Contact Plating
Gold
Electrical Life Cycles
10000
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Terminals Type
Wires
Terminals Plating
Gold
Terminals Complementary Information
Leads
  • Slot mount into chassis to reduce installation cost
  • Wire harness length & connector easily customized
  • Available in N.O. or N.C. configuration
  • RoHS compliant

KDS33 Applications

Highlights Section

  • Intrusion/Alarm switch in network desktop PC
  • Intrusion/Alarm switch in telecommunication equipment
  • Intrusion/Alarm switch in cellular base station

KDS33 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KDS33SWITCH KDS33

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.