background-waves

KSC4D2J50SH

Product Status| Activei

KSC4D2J50SH

KSC4D2J 50SH LFS | Series: KSC D
info

The KSC D series of sealed detect switches for SMT are used by designers in automotive, industrial electronics, computer infrastructure, mobile phone, and IT industries because of the combination of a low profile with a soft actuator in a long-lasting switch. KSC D switches are available with J or G terminations – and are IP67 rated and RoHS compliant.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Contact Plating
Silver
Electrical Travel
Min 0.35 mm / Nominal 0.6 mm / Max 0.85 mm
Mechanical Life Cycles
500000
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Ingress Protection
IP 67
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Height
5.2
Activation Orientation
Top actuated
Washing Process - Compatibility
Yes
Operating Force
Min 1 N / Nominal 2 N / Max 3 N
Electrical Height
Min 4.2 mm / Nominal 4.6 mm / Max 5 mm
Illumination
Not applicable
  • Soft actuator
  • J or G terminations
  • Tape & reel
  • IP67
  • RoHS compliant and compatible

KSC4D2J50SH Applications

Highlights Section

  • Automotive
  • Cellular phones
  • Industrial electronics
  • Computer infrastructure and IT

KSC4D2J50SH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31CD2241FPLFSKSC4D2J 50SH LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.