background-waves

Series: KSJ D

Spherical Actuator Detect Switches
Product Status| Activei
info

The KSJ D series spherical actuator detect switch is a sealed switch, compliant with the IP60 regulations. Used by designers in the automotive, industrial electronics and computer infrastructure/ IT industries, the spherical actuator of KSJ switches allows actuation of plus or minus 30 degrees. These switches are made for high travel – and are available with either a straight or vertical detect, or top or side actuation, helping them to fit any design.

  • Straight or vertical detect
  • Top or side actuation
  • Spherical actuator allows actuation +/- 30˚
  • Sealing IP60
  • High travel
  • Adapted for cam actuation

KSJ D Parts

FiltersFilters

KSJ D Applications

Highlights Section

  • Automotive
  • Industrial electronics
  • Computer infrastructure and IT

Series: KSJ D Resources