background-waves

KSJ0MD1860SH

Product Status| Activei

KSJ0MD1860SH

KSJ0MD18 60SH LFTR | Series: KSJ D
info

The KSJ D series spherical actuator detect switch is a sealed switch, compliant with the IP60 regulations. Used by designers in the automotive, industrial electronics and computer infrastructure/ IT industries, the spherical actuator of KSJ switches allows actuation of plus or minus 30 degrees. These switches are made for high travel – and are available with either a straight or vertical detect, or top or side actuation, helping them to fit any design.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Contact Plating
Silver
Electrical Travel
Min 0.2 mm / Nominal 0.48 mm / Max 0.75 mm
Mechanical Life Cycles
200000
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Ingress Protection
IP 60
Terminals Type
Thru Hole
Terminals Plating
Lead free tin
Terminals Complementary Information
M
Height
6.57
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Straight or vertical detect
  • Top or side actuation
  • Spherical actuator allows actuation +/- 30˚
  • Sealing IP60
  • High travel
  • Adapted for cam actuation

KSJ0MD1860SH Applications

Highlights Section

  • Automotive
  • Industrial electronics
  • Computer infrastructure and IT

KSJ0MD1860SH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33RD18L5FPLFTKSJ0MD18 60SH LFTR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.