background-waves

KSR2M3G

Product Status| Activei

KSR2M3G

KSR2M3G LFG | Series: KSR D
info

The KSR D series switches are long-lasting and compact, featuring gold contacts, G terminations and a soft actuator. Engineered for use in the automotive, industrial electronics, and medical equipment industries, KSR D switches give designers a high-quality switch that fits in their most innovative products.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Contact Plating
Gold
Electrical Travel
Min 0.08 mm / Nominal 0.19 mm / Max 0.3 mm
Mechanical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Ingress Protection
IP 40
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Operating Force
Min 0.4 N / Nominal 0.8 N / Max 1.2 N
Height
2.5
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • Gold contacts
  • G terminations
  • Soft actuator
  • RoHS compliant and compatible

KSR2M3G Applications

Highlights Section

  • Automotive
  • Industrial electronics
  • Medical equipment
  • Detector switch applications

KSR2M3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y35A20314FPLFGKSR2M3G LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.