background-waves

KSU213W

Product Status| Activei

KSU213W

KSU213W LFG | Series: KSU
info

For engineers designing audio devices, alarms or medical devices, the KSU series micro mini surface mount detect switch is a perfect match. Featuring multi-contact construction, a metal actuator, and low actuating force, the KSU series is high-performance and long lasting – while being tough enough for today’s devices.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.01 mA
Contact Plating
Gold
Electrical Travel
Min 0.2 mm / Nominal 0.55 mm / Max 0.9 mm
Mechanical Life Cycles
100000
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Ingress Protection
IP 40
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Operating Force
Min 0.2 N / Max 1.2 N
Height
5
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
  • New multi contact construction
  • Metal actuator
  • Low actuating force
  • RoHS compliant and compatible

KSU213W Applications

Highlights Section

  • Mobile phones and other handheld devices
  • Portable medical devices
  • Audio devices
  • Alarm devices
  • Payment terminals
  • Smart meters

KSU213W Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y49A21331FPKSU213W LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.