background-waves

MPS45WGW-NC

Product Status| Activei

MPS45WGW-NC

SWITCH MPS45WGW-NC SS-FORM | Series: MPS
info

The MPS series are magnetic proximity sensors, perfect for automotive sensors and indicators, industrial sensors and factory automation equipment. The MPS series are sealed, protecting them from the harsh environments they’re commonly used in. Manufactured for a quick and easy installation, the MPS series also have a long lifecycle – lasting for more than 4 million actions.

PropertyValue
Circuitry
SPST NO
Activation Type
Permanent
Rating - Maximum Current
250 mA
Electrical Life Cycles
4000000
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 30 Volt
Terminals Type
Wires
Illumination
Not applicable
  • Sealed contacts
  • Quality construction
  • UL Recgonized to UL 61058-1 under File E42363
  • Long life - 4M operations
  • Quick and easy installation

MPS45WGW-NC Applications

Highlights Section

  • Automotive sensors and indicators
  • Factory automation equipment
  • Server / storage
  • Security, alarms for windows
  • Industrial sensors

MPS45WGW-NC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MPS018SWITCH MPS45WGW-NC SS-FORM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.