The MPSR series are ruggedized magnetic proximity sensors, perfect for automotive sensors and indicators, industrial sensors, anti-tampering and other security, and factory automation equipment. The MPSR series sensor and magnet are both sealed in a tough aluminium housing combined with stainless steel wire sleeves, protecting them from the harsh environments they’re commonly used in, whether it be from oil, water, grease, or volatile chemicals and gases. Manufactured for a quick and easy installation, the MPSR series also have a long lifecycle – lasting for 2 million actions and a robust 30V 3W rating.