background-waves

MPSR03C1A10

Product Status| Activei

MPSR03C1A10

MPSR03C1A10 | Series: MPSR
info

The MPSR series are ruggedized magnetic proximity sensors, perfect for automotive sensors and indicators, industrial sensors, anti-tampering and other security, and factory automation equipment. The MPSR series sensor and magnet are both sealed in a tough aluminium housing combined with stainless steel wire sleeves, protecting them from the harsh environments they’re commonly used in, whether it be from oil, water, grease, or volatile chemicals and gases. Manufactured for a quick and easy installation, the MPSR series also have a long lifecycle – lasting for 2 million actions and a robust 30V 3W rating.

PropertyValue
Circuitry
SPDT NO
Rating - Maximum Current
200 mA
Electrical Life Cycles
2000000
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Ingress Protection
IP 09
Terminals Type
Wires
Illumination
Not applicable
  • Sealed contacts
  • Quality construction
  • IP69 rating
  • Form C SPDT contacts
  • Long life—2M operations
  • Quick and easy installation

MPSR03C1A10 Applications

Highlights Section

  • Automotive sensors and indicators
  • Factory automation equipment
  • Server / storage
  • Security, alarms for windows
  • Industrial sensors

MPSR03C1A10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
10867964MPSR03C1A10

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.