background-waves

Series: SDS

Side Actuated Detect Switches
Product Status| Activei
info

SDS series are side actuated detect switches, manufactured to have a low actuation force (75g maximum) and a low-profile package that sits just 2mm from the PCB. Perfect for consumer electronics, medical devices, and ATCA or MicroTCA devices, the long-lasting SDS series also have a 2mm overtravel, making them ideal for detector applications.

  • Low profile package sits just 2mm off PCB
  • 2mm overtravel ideal for detector applications
  • Low actuation force (75 grams max.)
  • RoHS compliant and compatible
  • Pick & place compatible, available in tape & reel packaging
  • Ultra low current capabilities

SDS Parts

FiltersFilters

SDS Applications

Highlights Section

  • Medical devices
  • Consumer electronics
  • PCB lock cam detect
  • IoT devices
  • ATCA and MicroTCA

Series: SDS Resources