background-waves

SDS001R

Product Status| Activei

SDS001R

SWITCH SDS001R | Series: SDS
info

SDS series are side actuated detect switches, manufactured to have a low actuation force (75g maximum) and a low-profile package that sits just 2mm from the PCB. Perfect for consumer electronics, medical devices, and ATCA or MicroTCA devices, the long-lasting SDS series also have a 2mm overtravel, making them ideal for detector applications.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
100 mA
Contact Plating
Silver
Electrical Travel
Min 0.15 mm / Nominal 0.35 mm / Max 0.55 mm
Electrical Life Cycles
50000
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Mounting Type
Post
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
J
Operating Force
Max 0.75 N
Activation Orientation
Side actuated
Washing Process - Compatibility
Not Compatible
  • Low profile package sits just 2mm off PCB
  • 2mm overtravel ideal for detector applications
  • Low actuation force (75 grams max.)
  • RoHS compliant and compatible
  • Pick & place compatible, available in tape & reel packaging
  • Ultra low current capabilities

SDS001R Applications

Highlights Section

  • Medical devices
  • Consumer electronics
  • PCB lock cam detect
  • IoT devices
  • ATCA and MicroTCA

SDS001R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SDS001RSWITCH SDS001R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.