background-waves

BD07AV

Product Status| Activei

BD07AV

SWITCH BD07AV | Series: BD
info

With an extended actuator for easy actuation and an open bottom construction that allows for solder washing without the need for a tape seal, BD series standard profile DIP switches are used by designers for function controlling, logic switching in computers and peripherals, and industrial control address switches

PropertyValue
Circuitry
SPST
Activation Type
Momentary action
Rating - Minimum Current
25 mA
Rating - Maximum Current
100 mA
Mechanical Life Cycles
10000
Terminals Type
Thru Hole
Terminals Plating
Lead free gold
Electrical Rating - Activated - Voltage DC
Min 5 Volt / Max 25 Volt
Contact Plating
Gold
Terminals Complementary Information
THT
Activation Orientation
Top and Side actuated
Operating Force
Max 15 N
Electrical Life Cycles
10000
  • Traditional full profile DIP switch
  • Extended actuator for easy actuation
  • RoHS compliant
  • Open bottom construction allows for solder washing without the need for tape seal

BD07AV Applications

Highlights Section

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

BD07AV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
BD07AVSWITCH BD07AV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.