background-waves

BPA01SBR

Product Status| Activei

BPA01SBR

SWITCH BPA01SBR | Series: BPA
info

The BPA series side actuated DIP switch is perfect for industrial controls with address switches, logic switching applications typically seen in computers and peripherals, or function controlling in numerous applications. BPA switches are available in thru-hole or SMT model types and come with side actuated contacts and a high-pressure contact system that does not require tape seal for washing.

PropertyValue
Circuitry
SPST NO
Activation Type
Maintain
Rating - Minimum Current
25 mA
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Activation Orientation
Top actuated
Operating Force
Max 7.9 N
Electrical Life Cycles
1000
  • Side actuated contacts
  • Available in thru-hole or SMT models
  • RoHS compliant & compatible
  • High pressure contact system does not require tape seal for washing

BPA01SBR Applications

Highlights Section

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

BPA01SBR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
BPA01SBRSWITCH BPA01SBR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.