background-waves

SD03H0B

Product Status| Activei

SD03H0B

SWITCH SD03H0B | Series: SD
info

The SD series are long lasting, high quality, low profile DIP switches that are available in thru-hole or surface mount models and with tape & reel packaging. The SD series’ low-profile design saves space and is perfect for power address switches for industrial controls, logic switching for computers, and various other function controls.

PropertyValue
Circuitry
SPST
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
2000
Terminals Type
Surface mount
Terminals Plating
Lead free tin
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Contact Plating
Gold
Terminals Complementary Information
THT
Illumination
Not applicable
Activation Orientation
Top actuated
Operating Force
Max 7.1 N
Electrical Life Cycles
2000
  • Thru-hole and surface mount models
  • Tape & reel packaging available
  • Sealed with top tape
  • RoHS compliant
  • Low profile design saves space

SD03H0B Applications

Highlights Section

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

SD03H0B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SD03H0BSWITCH SD03H0B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.