background-waves

SDA08H0SBD

Product Status| Activei

SDA08H0SBD

SWITCH SDA08H0SBD | Series: SDA
info

SDA series low profile DIP switches are used by designers as address switches for industrial controls, for logic switching in computers and peripherals, and for function controlling in numerous additional applications. The low-profile design switches save space and are available in thru-hole and surface mount models and tape & reel packaging.

PropertyValue
Circuitry
SPST
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Activation Orientation
Top actuated
Operating Force
Max 7.8 N
Electrical Life Cycles
1000
  • Thru-hole and surface mount models
  • Tape and reel packaging available
  • RoHS compliant
  • Low profile design saves space

SDA08H0SBD Applications

Highlights Section

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

SDA08H0SBD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SDA08H0SBDSWITCH SDA08H0SBD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.