background-waves

SPA10AB

Product Status| Activei

SPA10AB

SWITCH SPA10AB | Series: SPA
info

The SPA series DIP saves PCB space because of its thin single in-line packaging. Its retention feature holds part to PCB, prior to soldering – and its high-pressure contact system does not require tape sealing. SPA switch is typically used for function controls, logic switching, and address switching in industrial applications.

PropertyValue
Circuitry
SPST
Activation Type
Momentary action
Rating - Maximum Current
10 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Contact Plating
Gold
Illumination
Not applicable
Activation Orientation
Side actuated
Operating Force
Max 5.9 N
Electrical Life Cycles
1000
  • Retention feature holds part to PCB prior to soldering
  • Available in vertical or right angle models
  • High pressure contact system does not require tape sealing
  • RoHS compliant
  • Thin single in-line packaging saves PCB space

SPA10AB Applications

Highlights Section

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

SPA10AB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPA10ABSWITCH SPA10AB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.