background-waves

TDA06H0SB1R

Product Status| Activei

TDA06H0SB1R

SWITCH TDA06H0SB1R | Series: TDA
info

The TDA series ultra-miniature surface mount half-pitch DIP switch has bifurcated contact for increased electrical reliability and is process sealed for surface mount soldering and washable processing. TDA switches are found in hand-held electronic devices, portable computers, and various forms of instrumentation and controls.

PropertyValue
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Activation Orientation
Top actuated
Operating Force
Max 4.9 N
Circuitry
SPST
Electrical Life Cycles
1000
  • Bifurcated contact for increased electrical reliability
  • Process sealed for surface mount soldering and washable processing
  • RoHS compliant

TDA06H0SB1R Applications

Highlights Section

  • Hand-held electronic devices
  • Portable computer and electronic devices
  • Instrumentation and controls

TDA06H0SB1R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TDA06H0SB1RSWITCH TDA06H0SB1R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.