background-waves

TDB06H0SB1

Product Status| Activei

TDB06H0SB1

Switch TDB06H0SB1 | Series: TDB
info
The TDB series is an ultra-miniature, half-pitch surface-mount DIP switch (P = 1.27 mm), achieved by significantly reducing the size of its internal mechanism to enable high-density mounting. It is sealed with top tape to support washable processing. TDB Series comes as a sister solution to our TDA Series of DIP switches.
PropertyValue
Circuitry
SPST
Activation Type
Maintain
Number of Positions
6
Rating - Minimum Current
25 mA
Rating - Maximum Current
100 mA
Electrical Life Cycles
1000
Pitch
0.050 inch (1.27 mm), Half
Terminals Type
Surface mount
Terminals Plating
Gold
Terminals Complementary Information
G
Height Above Board
0.091 inch (2.30mm)
Contact Plating
Gold
Actuator
Slide (Standard)
Illumination
Not applicable
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Washing Process - Compatibility
Yes
  • Gold plated contacts
  • Ultra miniature size enables high density mounting
  • Top tape sealed to support washable processing
  • RoHS compliant

TDB06H0SB1 Applications

Highlights Section

  • Industrial Control Equipment
  • Power Supplies
  • Security and Fire Systems
  • IoT Devices
  • Inverter systems

TDB06H0SB1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01825570Switch TDB06H0SB1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.