background-waves

TDD01H0SB1R

Product Status| Activei

TDD01H0SB1R

SWITCH TDD01H0SB1R | Series: TDD
info

Designers working on hand-held electronic devices, portable computers and instrumentation and control systems turn to TDD series jumper switches because of their reputation for being high quality and long lasting. The TDD series includes bifurcated contact for increased electrical reliability and are process sealed to still work perfectly during surface mount soldering or washable processing.

PropertyValue
Circuitry
SPST
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Activation Orientation
Top actuated
Operating Force
Max 4.9 N
Electrical Life Cycles
1000
  • Bifurcated contact for increased electrical reliability
  • Process sealed for surface mount soldering and washable processing
  • RoHS compliant

TDD01H0SB1R Applications

Highlights Section

  • Hand-held electronic devices
  • Portable computer and electronic devices
  • Instrumentation and controls
  • Inverters

TDD01H0SB1R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TDD01H0SB1RSWITCH TDD01H0SB1R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.