background-waves

TDP08H0SBD1R

Product Status| Activei

TDP08H0SBD1R

SWITCH TDP08H0SBD1R | Series: TDP
info

TDP series of ultra-miniature surface mount half-pitch side actuated DIP switches are used by designers in portable and hand held electronic devices as well as various instrumentation and control applications. The TDP series are attractive to designers because they are process sealed for surface mount soldering and washable processing and come with side actuation to allow for visual indication of the on/off position in horizontal applications.

PropertyValue
Circuitry
SPST
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Activation Orientation
Side actuated
Operating Force
Max 4.9 N
Electrical Life Cycles
1000
  • World’s first ultra-miniature SMT half-pitch side-actuated DIP
  • Side actuation allows visual indication of on/off position in horizontal applications
  • Process sealed for surface mount soldering and washable processing
  • RoHS compliant
  • Lead free

TDP08H0SBD1R Applications

Highlights Section

  • Hand-held electronic devices
  • Portable computer and electronic devices
  • Instrumentation and controls

TDP08H0SBD1R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TDP08H0SBD1RSWITCH TDP08H0SBD1R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.