Designers of address switching applications, data storage devices and instrumentation applications turn to the CD series 8mm coded rotary DIP switches because of their compact size and resistance to harsh environments. The CD series are process sealed to withstand soldering and cleaning, are 36% smaller than traditional 10mm DIP – saving critical space – and are built with a crisp, positive detent that ensures actuation.
Process sealed – withstands soldering and cleaning
Thru-hole and surface mount models
Crisp, positive detent ensures actuation
RoHS compliant
IP65
Compact size saves space – 36% smaller than traditional 10mm DIP