background-waves

CD16RM0CB

Product Status| Activei

CD16RM0CB

SWITCH CD16RM0CB | Series: CD
info

Designers of address switching applications, data storage devices and instrumentation applications turn to the CD series 8mm coded rotary DIP switches because of their compact size and resistance to harsh environments. The CD series are process sealed to withstand soldering and cleaning, are 36% smaller than traditional 10mm DIP – saving critical space – and are built with a crisp, positive detent that ensures actuation.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
20 mA
Mechanical Life Cycles
20000
Terminals Type
Pin in paste
Terminals Plating
Gold
Ingress Protection
IP 65
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Contact Plating
Gold
Terminals Complementary Information
THT
Illumination
Not applicable
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Operating Force, Torque
Max 5 N.cm
Activation Orientation
Top actuated
Electrical Life Cycles
20000
  • Process sealed – withstands soldering and cleaning
  • Thru-hole and surface mount models
  • Crisp, positive detent ensures actuation
  • RoHS compliant
  • IP65
  • Compact size saves space – 36% smaller than traditional 10mm DIP

CD16RM0CB Applications

Highlights Section

  • Address switching applications
  • Data storage devices
  • Computer and peripherals
  • Instrumentation

CD16RM0CB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CD16RM0CBSWITCH CD16RM0CB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.