background-waves

CD16RM0SB

Product Status| Activei

CD16RM0SB

SWITCH CD16RM0SB | Series: CD
info

Designers of address switching applications, data storage devices and instrumentation applications turn to the CD series 8mm coded rotary DIP switches because of their compact size and resistance to harsh environments. The CD series are process sealed to withstand soldering and cleaning, are 36% smaller than traditional 10mm DIP – saving critical space – and are built with a crisp, positive detent that ensures actuation.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
20 mA
Mechanical Life Cycles
20000
Terminals Type
Surface mount
Terminals Plating
Gold
Ingress Protection
IP 65
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Operating Force, Torque
Max 5 N.cm
Activation Orientation
Top actuated
Electrical Life Cycles
20000
  • Process sealed – withstands soldering and cleaning
  • Thru-hole and surface mount models
  • Crisp, positive detent ensures actuation
  • RoHS compliant
  • IP65
  • Compact size saves space – 36% smaller than traditional 10mm DIP

CD16RM0SB Applications

Highlights Section

  • Address switching applications
  • Data storage devices
  • Computer and peripherals
  • Instrumentation

CD16RM0SB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CD16RM0SBSWITCH CD16RM0SB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.