background-waves

CRD10CM0SB

Product Status| Activei

CRD10CM0SB

SWITCH CRD10CM0SB | Series: CRD
info

The CRD series 10mm Coded Rotary DIP Switches is process sealed to withstand soldering and cleaning, making them perfect for use in harsh environments. CRD switches are used in address switching applications, data storage devices computer and peripherals and instrumentation and have a compact size to save space – in fact, they’re 36% smaller than traditional 10mm DIP switches.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
10 mA
Mechanical Life Cycles
30000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Contact Plating
Gold
Terminals Complementary Information
G
Illumination
Not applicable
Electrical Rating - Activated - Voltage AC
Max 0.4 Volt
Activation Orientation
Top actuated
Operating Force
Max 1000gf
Electrical Life Cycles
20000
  • Process sealed – withstands soldering and cleaning
  • Thru-hole and surface mount models
  • Crisp, positive detent ensures actuation
  • RoHS compliant
  • IP65

CRD10CM0SB Applications

Highlights Section

  • Address switching applications
  • Data storage devices
  • Computer and peripherals
  • Instrumentation

CRD10CM0SB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CRD10CM0SBSWITCH CRD10CM0SB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.