background-waves

CRE04RRDM1A

Product Status| Activei

CRE04RRDM1A

SWITCH CRE04RRDM1A | Series: CRE
info

The CRE series 10mm DIP coded rotary switch provides new designs with different actuators for endless product selection possibilities. It’s fully process sealed, thus can withstand soldering and cleaning.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
150 mA
Mechanical Life Cycles
10000
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Ingress Protection
IP 65
Electrical Rating - Activated - Voltage DC
Max 42 Volt
Contact Plating
Gold
Terminals Complementary Information
THT
Illumination
Not applicable
Operating Force, Torque
Max 7 N.cm
Activation Orientation
Top actuated
Electrical Life Cycles
10000
  • Thru-hole and surface mount models
  • New designs with different actuators
  • RoHS compatible and compliant
  • IP65
  • Process sealed – withstands soldering and cleaning
  • New generation price competitive

CRE04RRDM1A Applications

Highlights Section

  • Address switching applications
  • Data storage devices
  • Computer and peripherals
  • Instrumentation

CRE04RRDM1A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CRE04RRDM1ASWITCH CRE04RRDM1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.