background-waves

RTE1000G17

Product Status| Activei

RTE1000G17

RTE1000G17 | Series: RTE
info

RTE series low profile rotary DIP switches are the perfect choice for designing timers, automation components, alarms, access controls, and smoke detectors. These miniature switches are available with a robust metal cover (in either black or silver nickel finish), a large choice of codings, and in either a vertical or reverse version.

PropertyValue
Activation Type
Rotary
Rating - Minimum Current
0.01 mA
Rating - Maximum Current
100 mA
Mechanical Life Cycles
20000
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Ingress Protection
IP 50
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 30 Volt
Contact Plating
Gold
Illumination
Not applicable
Operating Force, Torque
Min 1 N.cm / Nominal 2 N.cm / Max 3 N.cm
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Actuator
Shaft for button
  • Thru-hole and surface mount models
  • Miniature size with robust metal cover in black or silver nickel finish
  • 4, 10 and 16 positions
  • Large choice of codings
  • Vertical, right angle, or reverse versions
  • IP54
  • RoHS compliant

RTE1000G17 Applications

Highlights Section

  • Timers, automation components
  • Computer peripherals
  • Instrumentation
  • Alarms, access control, smoke detectors, lighting, and home protection

RTE1000G17 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y36C00413FPLFGRTE1000G17

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.