background-waves

RTF16R0AR

Product Status| Activei

RTF16R0AR

SWITCH RTF16R0AR | Series: RTF
info

The RTF series offers the most compact 7.2 mm x 7.2 mm low profile rotary DIP switches. It offers new designs with different actuators and different terminations. Rated IP67.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
100 mA
Mechanical Life Cycles
10000
Terminals Type
Surface mount
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Contact Plating
Gold
Terminals Complementary Information
SMT
Illumination
Not applicable
Operating Force, Torque
Max 2 N.cm
Activation Orientation
Side actuated
Electrical Life Cycles
10000
  • New generation
  • Most compact rotary DIP switch
  • Through-hole, Crimped, J-Bend, Angled and Surface Mount Models
  • New designs with different actuators
  • IP67
  • RoHS compliant
  • Reflow compatible

RTF16R0AR Applications

Highlights Section

  • Industrial and control automation
  • Automotive
  • Computer and peripherals
  • Instrumentation
  • Security devices

RTF16R0AR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RTF16R0ARSWITCH RTF16R0AR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.