08094860-0001 - 08094400 Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Turned on or off with the ignition key or a remote control, the 08094400 Series 32V 250A Remote Control Electrical Battery Disconnect Switch with 24V Coil & Positive & Negative Disconnection with Separate Coil Feeding is ideal for heavy trucks, material handling equipment, construction vehicles, and more.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, the battery isolator switch handles the harsh conditions of commercial vehicle environments.

This 32V 250A battery relay switch (08094860-0001) features a 24V dc coil and positive and negative disconnection with separate coil feeding. This model also comes with a protective cover.

Features and Benefits

  • 32V dc maximum voltage rating
  • Positive and negative disconnection
  • Separate coil feeding
  • 24V dc coil rating
  • Includes a protective cover
To request product environmental information, please complete the Product Environmental Information Request Form.